Alternate Catalog No. : CLRTR 4 SLC
Catalog No. : CLRTR4SLC
Description: AL INS TFR CONN No12-350 4 COND
UPC: 783786713523
Aluminum Insulated Transformer Connector, #12 - 350 kcmil, Aluminum and Copper, Stud 5/8 inch, Four Conductors with additional StreetLight Outlet. Length 6-23/32 x 1-1/4 x 7/8 inch. Oxide Inhibitor. Includes (2) Red and (1) Blue Cap. (1) 9/16-18 x 3/4 inch Screw, (4) 5/8-18 x .15/16 inch Screws, (1) 5/8-18 x 15/32 inch Screw. (10) Red Caps and Clear PVC Boot.
View More
View Less
For more info visit:
electrification.us.abb.com
- Clear PVC Enables Safe and Time-Saving Installations and Disconnects - and Provides Insulation
- Versatile Design Enables Right- or Left-Handed Installation
- Dual-Rated to Accept Aluminum or Copper Conductors
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Hardware and Clear PVC Boot. StreetLight Outlet |
|
Application |
Stud-Mount Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
4 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
PVC Cover |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Connector 6-23/32 x 1-1/4 x 7/8 in |
Documents/Support Tools
|
SDS |