Alternate Catalog No. : CLRTR 45 SLC
Catalog No. : CLRTR45SLC
Description: INSULATED ALUM PEDESTAL CONNECTOR
UPC: 75114288507
Insulated Aluminum Pedestal/Transformer Connector, Bus Bar with Clear PVC Cover, #6 to 500 kcmil, Aluminum and Copper, 4 Conductor - Wire Ports, 1 inch Stud, Contains Oxide Inhibiting Compound and Caps, #14 to #4 Streetlight option. Includes Screws - One 9/16-18 x 3/4 inch, One 11/16-16 x 15/32 inch, Four 3/4-16 x 15/16 inch. Connector Length 7-1/4 x 1-3/8 x 1-5/8 inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Clear PVC Enables Safe and Time-Saving Installations and Disconnects - and Provides Insulation
- Versatile Design Enables Right- or Left-Handed Installation
- Dual-Rated to Accept Aluminum or Copper Conductors
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Hardware and Clear PVC Boot. StreetLight Outlet |
|
Application |
Stud-Mount Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Number Of Conductors |
4 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
PVC Cover |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7-1/4 x 1-3/8 x 1-5/8 in |
Documents/Support Tools
|
SDS |