Alternate Catalog No. : CLRTR 45-58 SLC
Catalog No. : CLRTR45-58SLC
Description: ALUM INSUL TFR CONN NO6-500 KCMIL 4
UPC: 783786713530
- Clear PVC Enables Safe and Time-Saving Installations and Disconnects - and Provides Insulation
- Versatile Design Enables Right- or Left-Handed Installation
- Dual-Rated to Accept Aluminum or Copper Conductors
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Clear PVC Covers enables safe and time saving installations and disconnects - and provides insulation. Versatile design enables right and left hand installation. Dual rated to accept Aluminum or Copper Conductors. |
|
Application |
Transformer Connection |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Number Of Conductors |
4 |
|
Material |
Aluminum connector, Clear PVC Cover |
|
Insulation |
PVC Cover |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Size |
7.204 inches long x .688 inch wide x .782 inch high |
Documents/Support Tools
|
SDS |