Catalog No. : CLNPL6-G
Description: 6XCLOSE URETHANE CTD NIPPLE STL
UPC: 704508362096
6 in. x close Urethane Coated Conduit Nipple. Fitting material-Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Conduit Nipples |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Ocal |
|
Standard |
E 46453 |
Dimensions
|
Trade Size |
6 in |