text.skipToContent text.skipToNavigation

Catalog No. : CLNPL3-G

Description:  URTH CTD NIP FTG 3IN STEEL GRAY

UPC: 704508361938

Urethane Coated Conduit Nipple Fitting, 3 Inch/78 Metric Pipe Size x Close, Blue Urethane Coating Over Threads, Hot-Dip Galvanized Rigid Steel, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit nipple

Special Features

A Minimum .040 Inch (40 Mil) PVC Coating on Exterior

Application

To Connect Two Fittings

Specifications

Material

Steel

Color

Gray

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

Ocal

Standard

cULus E46453, CSA, RoHS

Dimensions

Length

Closed

Trade Size

3 in , 78 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 110787 184105 N/A 2177301 N/A

Sustainability

Environmental product declaration

9AKK108470A4996

ETIM EC001469 Protective hose adapter

With outer thread

Y

Thread size outer thread metric

78

Material housing

Other

Surface protection

Hot dip galvanized

Model

Straight

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here