text.skipToContent text.skipToNavigation

Catalog No. : CLNPL1-G

Description:  URTH CTD NIP FTG 1IN STEEL GRAY

UPC: 704508361693

Urethane Coated Conduit Nipple Fitting, 1 Inch/27 Metric Pipe Size x Close, Blue Urethane Coating Over Threads, Hot-Dip Galvanized Rigid Steel, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit nipple

Special Features

A Minimum .040 Inch (40 Mil) PVC Coating on Exterior

Application

To Connect Two Fittings

Specifications

Material

Steel

Color

Gray

Finish

PVC Coated

Classifications

Brand Name

Ocal

Standard

cULus E46453, CSA, RoHS

Dimensions

Length

Closed

Trade Size

1 in , 27 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 110787 184105 N/A 2177301 N/A

Sustainability

Environmental product declaration

9AKK108470A4996

ETIM EC001469 Protective hose adapter

With outer thread

Y

Thread size outer thread metric

27

Material housing

Other

Surface protection

Hot dip galvanized

Model

Straight

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here