text.skipToContent text.skipToNavigation

Catalog No. : CLH1/0PSC

Description:  SPECIAL PARALLEL SPLICE 1/0 AWG

UPC: 786210930022

Non-Insulated Parallel Splice (Long), 1/0 AWG
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

1/0 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001059 Crimp splices for copper conductor

Insulation

None