Catalog No. : CLGES09G-A
Description: CLFMC GP 3in Gry 8m/25ft
UPC: 786210150833
Descriptors
|
Category |
Liquid Tight Conduit |
Specifications
|
Material |
Galvanized Steel with PVC Jacket |
|
Color |
Gray |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
RoHS |
Dimensions
|
Trade Size |
3 in |
|
Outside Diameter |
3.500 in |
|
Inside Diameter |
3.070 in |
|
Length |
25 ft |
|
Nominal diameter |
80 mm |
|
Nominal size in inch |
3 inch |
|
Outer diameter |
88.9 mm |
|
Inner diameter |
77.98 mm |
|
Material |
Steel |
|
Colour |
Grey |
|
With approval according to UL |
N |
|
Approved according to CSA |
N |
Documents/Support Tools
|
Sales Drawing |