Catalog No. : CLGES08G-A
Description: CLFMC GP 2-1/2in Gry 8m/25ft
UPC: 786210150826
Liquid Tight Flexible Metallic Conduit, General Purpose, Galvanized Steel with PVC Jacket, Conduit Size 2-1/2 Inch, Length 8 Meters/25 Feet, Working Temperature -20 to 80 Degrees C, Compliant to RoHS, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid Tight Conduit |
Specifications
|
Material |
Galvanized Steel with PVC Jacket |
|
Color |
Gray |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
RoHS |
Dimensions
|
Trade Size |
2-1/2 in |
|
Outside Diameter |
2.875 in |
|
Inside Diameter |
2.480 in |
|
Length |
25 ft |