Catalog No. : CLGES05G-E
Description: CLFMC GP 1-1/4in Gry 60m/200ft
UPC: 786210150895
Descriptors
|
Category |
Liquid Tight Conduit |
Specifications
|
Material |
Galvanized Steel with PVC Jacket |
|
Color |
Gray |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
RoHS |
Dimensions
|
Trade Size |
1-1/4 in |
|
Outside Diameter |
1.660 in |
|
Inside Diameter |
1.380 in |
|
Length |
200 ft |
|
Nominal diameter |
40 mm |
|
Nominal size in inch |
1 1/4 inch |
|
Outer diameter |
42.16 mm |
|
Inner diameter |
35.05 mm |
|
Material |
Steel |
|
Colour |
Grey |
|
With approval according to UL |
N |
|
Approved according to CSA |
N |
Documents/Support Tools
|
Sales Drawing |