Catalog No. : CLGES02G-C
Description: CLFMC GP 1/2IN GRY 30M/100FT
UPC: 786210150758
Descriptors
|
Category |
Liquid Tight Conduit |
Specifications
|
Material |
Galvanized Steel with PVC Jacket |
|
Color |
Gray |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
RoHS |
Dimensions
|
Trade Size |
1/2 in |
|
Outside Diameter |
0.840 in |
|
Inside Diameter |
0.622 in |
|
Length |
100 ft |
|
Nominal diameter |
20 mm |
|
Nominal size in inch |
1/2 inch |
|
Outer diameter |
21.33 mm |
|
Inner diameter |
15.8 mm |
|
Material |
Steel |
|
Colour |
Grey |
|
With approval according to UL |
N |
|
Approved according to CSA |
N |
Documents/Support Tools
|
Sales Drawing |