Catalog No. : CLE6PSD
Description: SPECIAL PARALLEL SPLICE 6 AWG
UPC: 786210929996
Non-Insulated Parallel Splice Connector For Wire Range 6 For Circular Mil Range 20,800-33,100 Length .7 Diameter .365,Metallic
View More
View Less
For more info visit:
electrification.us.abb.com
- Resistant to corrosion and preserve the electrical integrity of the wires in single or multiple strands.
- Feature an intelligent constructable part number for quick identification of the wire range.
- Application Tools: ERG4008, WT115A, TBM8750M1, TBM8750BSCR
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Resistant to corrosion and preserve the electrical integrity of the wires in single or multiple strands. Feature an intelligent constructable part number for quick identification of the wire range. |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Metallic |
|
Voltage Rating |
600 V |
Classifications
|
Brand Name |
Sta-Kon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Insulation |
None |