Alternate Catalog No. : CL 6858 K
Catalog No. : CL6858K
Description: FS DIRECT BURIAL SER CLUSTER
UPC: 783786713622
Flood Seal, Direct Burial Service Cluster, Kit of Three Assemblies with Finished Cable Length of 12 inches. (Kit1 - CL 3104, Kit2 - CL 40-210 and Kit3 - CL 40-2104). Kit1. CL 3104 - Boot plus (2) 1/0 STR AL Cables 15.487 x .965, (1) 1/0 STR AL Cable 15.487 x 1.5, (1) #4 STR AL Cable 15.487 x .765, (1) RRS 2010 - Radiating Rib, Aluminum Compression Splice, 2/0 to 1/0, Aluminum. 3.000 inch Long x Widest Diameter .812 inch. Center Stop. Gray Cap and Yellow Cap, Oxide Inhibiting Compound. Flood Seals assembled on 1/0 and #4 Wires. Kit2. CL 40-210 - Boot plus (2) 1/0 STR AL Cables 15.487 x .965, (1) 4/0 STR AL Cable 15.487 x 2.05, RRS 40 - Radiating Rib, Aluminum Compression Splice, 4/0, Aluminum. 4.300 inch long x .876 inch at widest Diameter. Center Stop. Pink Caps. Contains Oxide Inhibitor. Flood Seals assembled on 1/0 Wires. Kit3. CL 40-2104 - Boot plus (2) 1/0 STR AL Cables 15.487 x .965, (1) 4/0 STR AL Cable 15.487 x 2.05, (1) #4 STR AL Cable 15.487 x .965, RRS 40 - (attached to 4/0 Wire) Radiating Rib, Aluminum Compression Splice, 4/0, Aluminum. 4.300 inch long x .876 inch at widest Diameter. Center Stop. Pink Caps. Contains Oxide Inhibitor. Flood Seals assembled on 1/0 and #4 Wires.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Kit of 3 Assemblies |
Specifications
|
Conductor Range |
1/0 STR AL AWG , #4 STR AL AWG , 4/0 STR AL AWG |
|
Material |
Aluminum Cable, EPDM Rubber Boots |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Finished Cables 12 in |
Documents/Support Tools
|
SDS |