Alternate Catalog No. : CL 350-238
Catalog No. : CL350-238
Description: COPPER COMP LUG 350
UPC: 783786713608
Tin Plated Copper Compression Lug, 350 kcmil Stranded CU, Length 4-3/4 inch. Pad 1-15/64 inch wide x 1-31/32 inch long x 11/64 inch thick. (2) 13/32 inch holes on 7/8 inch centers. Barrel 2-3/16 inch long.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 4.750 inch. Pad 1.236 inch wide x 1.969 inch long |
|
Wire Size |
CU 350 kcmil |