text.skipToContent text.skipToNavigation

Catalog No. : CKPM-BR

Description:  1G NM WIU MEDIUM COVER, XDUTY, BRZ

UPC: 42269006744

Single Gang While-In-Use Universal Medium Cover, 2-7/8 Inch Internal Depth, Bronze, Non-Metallic, For use with Duplex, GFI, Switch and Single Receptacles
View More View Less
For more info visit:  electrification.us.abb.com
  • Manufactured with a high impact UV-resistant polycarbonate material
  • Available in 1 and 2 gang configurations with a variety of cover depths
  • Accommodates numerous receptacle configurations and almost every common plug and cord size
  • Keyhole mounts make it fast and easy to install, simply loosen existing device screws and slide cover over
  • Lockable covers comply with OSHA lockout/tag out requirements
  • Ships with adapter plates and pre-mounted gaskets
  • Wasp guard keeps out unwanted pests

Descriptors

Category

Electrical box covers

Special Features

Robust stainless steel hinge pin is ideal for high-traffic areas

Application

Accepts GFCI, single, duplex or switch configurations

Specifications

Material

Non-metallic

Shape

Rectangular

Color

Bronze

Insulation

None

Mounting

Keyhole

Knockouts

0

Classifications

Brand Name

Red Dot

Standard

UL e11461 CSA 18685

Dimensions

Size

3-11/32 Inches x 4-11/16 Inches x 6-5/32 Inches

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 18685 441302 N/A 2173478_2015-08-28 N/A
UL E11461 N/A QCMZ N/A N/A
ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Depth

73.025 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Plastic

Colour

Other

With screws

N

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here