Catalog No. : CKL-035-2N
Description: COPPER TERMINAL, 350 KCMIL -2 HOLE
UPC: 783786713370
Copper Compression Terminal Lug for 350 kcmil Copper, Dies 75AH. Length 7-1/2 inch. Pad 1-1/2 inch wide x 3 inch long x 11/32 inch thick with (2) 9/16 inch holes on 1-3/4 inch centers. Barrel 3 inch long. Contains Oxide Inhibitor.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
t |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 7.500 inch. Pad 1.50 inch wide. |
|
Wire Size |
350 kcmil |