Catalog No. : CKL-024-2N
Description: 4/0 COMPRESSION TERMINAL
UPC: 783786432103
Copper Compression Terminal Lug for 4/0 kcmil Copper, Dies 74AH, INDEX 249. Length 7-1/4 inch. Pad 1-1/2 inch wide x 3 inch long x 5/16 inch thick with (2) 9/16 inch holes on 1-3/4 inch centers. Barrel 3 inch long. Contains Oxide Inhibitor.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. Prefilled with Compound |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 7.250 inch. Width 1.50 inch. |
|
Wire Size |
4/0 AWG |