Catalog No. : CKL-018-2N-SOL
Description: CU COMP TERM LUG 2HOLE
UPC: 783786431762
Copper Compression Terminal Lug with 2 Hole Pad. #2 Solid Copper, Installing Die 73AH. Length 6-1/8 inch. Pad 1-1/4 inch wide x 1/4 inch thick x 3 inch long with curved edge. (2) 9/16 inch holes on 1-3/4 inch centers. Pre-filled with Compound.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Size and Die Reference. Prefilled with Compound |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6.125 inches. 1.250 inch wide. |
|
Wire Size |
#2 SOL AWG |