Catalog No. : CJ863
Description: 8X6X3 N12/4X JIC HNG CVR ENCL
UPC: 34481102557
Circuit Safe Polycarbonate JIC Enclosure Assembly with Hinged Opaque Cover, 8 Inches x 6 Inches x 3 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical general purpose enclosure |
|
Special Features |
Hinge caps make covers captive |
|
Application |
Instrument case |
Specifications
|
Material |
Polycarbonate |
Classifications
|
Brand Name |
Carlon |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E108856 | N/A | NITW | N/A | N/A |
ETIM Classification
ETIM
EC000200 Enclosure for control circuit devices
|
Material housing |
Plastic |
|
Colour housing cover |
Grey |
|
Width |
6 inch |
|
Height |
8 inch |
|
Depth |
3 inch |
Documents/Support Tools
|
Sales Drawing |