Catalog No. : CJ1085B
Description: 10X8X5 JIC ENCLOSURE BLACK COLOR
UPC: 34481020301
Circuit Safe Polycarbonate JIC Enclosure Assembly with Hinged Opaque Cover, Color Black, 10 Inches x 8 Inches x 5 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical general purpose enclosure |
Specifications
|
Material |
Polycarbonate |
|
Color |
Black |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000200 Enclosure for control circuit devices
|
Material housing |
Plastic |
|
Colour housing cover |
Black |
|
Width |
8 inch |
|
Height |
10 inch |
|
Depth |
5 inch |