text.skipToContent text.skipToNavigation

Catalog No. : CITEK-75-105-S

Description:  STL FTG HUB 3/4 IN DIA .870-.1.050

UPC: 622538795052

Made or assembled in Canada.

Steel fitting with a hub size of 3/4 inch for cables with over jacket diameters of 0.87 to 1.05 inches.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Specifications

Material

Steel

Classifications

Brand Name

Star Teck / AMC

Sub Brand

IBERVILLE

Standard

CSA 51586

Dimensions

Size

3/4 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 51586 441402 N/A 2551860_2017-06-15 N/A
CSA 51586 441805 N/A 2551860_2017-06-15 N/A