text.skipToContent text.skipToNavigation

Catalog No. : CITEK-50-066-S

Description:  STL FTG HUB 1/2 IN DIA .500-.660

UPC: 622538795663

Made or assembled in Canada.

Steel fitting with a hub size of 1/2 inch for cables with over jacket diameters of 0.5 to 0.66 inch.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Specifications

Material

Steel

Classifications

Brand Name

Star Teck / AMC

Sub Brand

IBERVILLE

Standard

CSA 51586

Dimensions

Size

1/2 Inch

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 51586 441402 N/A 2551860_2017-06-15 N/A
CSA 51586 441805 N/A 2551860_2017-06-15 N/A