text.skipToContent text.skipToNavigation

Catalog No. : CITEK-200-262-S

Description:  STL FTG HUB 2 IN DIA 2.390-2.620

UPC: 622538795625

Made or assembled in Canada.

Steel fitting with a hub size of 2 inches for cables with over jacket diameters of 2.39 to 2.62 inches.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Specifications

Material

Steel

Classifications

Brand Name

Star Teck / AMC

Sub Brand

IBERVILLE

Standard

CSA 51586

Dimensions

Size

2 Inches

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 51586 441402 N/A 2551860_2017-06-15 N/A
CSA 51586 441805 N/A 2551860_2017-06-15 N/A