text.skipToContent text.skipToNavigation

Catalog No. : CITEK-200-262

Description:  AL FTG HUB SIZE 2IN DIA 2.39-2.62

UPC: 622538785626

Made or assembled in Canada.

Aluminum fitting with a hub size of 2 inches for cables with over jacket diameters of 2.39 to 2.62 inches.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Specifications

Material

Aluminum

Classifications

Brand Name

Star Teck / AMC

Sub Brand

IBERVILLE

Standard

CSA 51586

Dimensions

Size

2 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 51586 441402 N/A 2551860_2017-06-15 N/A
CSA 51586 441805 N/A 2551860_2017-06-15 N/A

Sustainability

Environmental product declaration

9AKK108470A9611