text.skipToContent text.skipToNavigation

Catalog No. : CITEK-150-198

Description:  AL FTG HUB 1-1/2IN DIA 1.73-1.98

UPC: 622538785985

Made or assembled in Canada.

Aluminum fitting with a hub size of 1-1/2 inches for cables with over jacket diameters of 1.73 to 1.98 inches.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Specifications

Material

Aluminum

Classifications

Brand Name

Star Teck / AMC

Sub Brand

IBERVILLE

Standard

CSA 51586

Dimensions

Size

1-1/2 Inches

Compliance and Certifications

REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 51586 441402 N/A 2551860_2017-06-15 N/A
CSA 51586 441805 N/A 2551860_2017-06-15 N/A

Sustainability

Environmental product declaration

9AKK108470A9611