text.skipToContent text.skipToNavigation

Catalog No. : CITEK-125-157

Description:  ALFTG HUBSIZE 1-1/4IN DIA 1.35-1.57

UPC: 622538785572

Made or assembled in Canada.

Aluminum fitting with a hub size of 1-1/4 inches for cables with over jacket diameters of 1.35 to 1.57 inches.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Specifications

Material

Aluminum

Classifications

Brand Name

Star Teck / AMC

Sub Brand

IBERVILLE

Standard

CSA 51586

Dimensions

Size

1-1/4 inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 51586 441402 N/A 2551860_2017-06-15 N/A
CSA 51586 441805 N/A 2551860_2017-06-15 N/A

Sustainability

Environmental product declaration

9AKK108470A9611