text.skipToContent text.skipToNavigation

Catalog No. : CITA-1 1/2

Description: 

UPC:

Conduit Fitting for Rigid and EMT Conduit, T Type with Cover and Gasket, Cast Aluminum 1-1/2 inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit fitting body

Special Features

Covers and Gaskets are Included

Application

Suitable for Use with Rigid Conduit and EMT

Specifications

Material

Cast Aluminum

Classifications

Brand Name

Steel City

Sub Brand

Iberville

Standard

CSA

Dimensions

Hub Size

1-1/2 in

ETIM EC003618 Form part for installation tubes

Model

Other

Material

Metal

Material quality

Aluminium