Catalog No. : CIS-3
Description: CBL STAPLE HT 0.49IN W 0.7IN STL
UPC: 622538611178
Made or assembled in Canada.
Cable staple made of galvanized steel. Height 0.49 inch, width 0.70 inch. Suggested application NMD90 (Loomex) 10/2-8/2, 14/3-10/3. Also suitable for application AC90(BX) 14/2-12/2, 14/3-12/3. Flexible conduit 5/16 pouce.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Cable clamp and staple |
|
Application |
For 10/2-8/2, 14/3-10/3 |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Iberville |
|
Standard |
3313 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 3313 | 441501 | N/A | 3313-50 | N/A |
| CSA | 3313 | 441505 | N/A | 3313-50 | N/A |
ETIM Classification
ETIM
EC011855 Staple
|
Back width |
17.78 mm |
|
Leg length |
12.446 mm |