Catalog No. : CIS-2
Description: CBL STAPLE HT 0.44IN W 0.54IN STL
UPC: 622538611147
Made or assembled in Canada.
Cable staple made of galvanized steel. Height 0.44 inch, width 0.54 inch. Suggested application NMD90 (Loomex) 2 cables 14/2, 2 cables 12/2, 14/2-14/3-12/2-12/3-10/2-10/3.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Cable clamp and staple |
|
Application |
NMD90 (Loomex) 2 cables 14/2, 2 cables 12/2-14/2-14/3-12/2-12/3-10/2-10/3 |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Iberville |
|
Standard |
3313 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 3313 | 441505 | N/A | 2507262_2013-11-22 | N/A |
ETIM Classification
ETIM
EC011855 Staple
|
Back width |
10.922 mm |
|
Leg length |
11.176 mm |