Catalog No. : CIS-1
Description: CBL STAPLE HT.25 W.48 14/2-12/2
UPC: 622538611116
Made or assembled in Canada.
Cable staple made of galvanized steel. Height 0.25 inch, width 0.48 inch. Suggested application NMD90 (Loomex) 14/2-12/2.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Cable clamp and staple |
|
Application |
NMD90 (Loomex) 14/2-12/2 |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Iberville |
|
Standard |
3313 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 3313 | 441505 | N/A | 2095362 | N/A |
ETIM Classification
ETIM
EC011855 Staple
|
Back width |
12.192 mm |
|
Leg length |
6.35 mm |