text.skipToContent text.skipToNavigation

Catalog No. : CIRB12R4

Description:  1-1/2X1/2 REDUCING BUSHING

UPC: 622538641083

1-1/2 Inch to 1/2 Inch Reducing Bushing, NPS, Steel, CSA Certified
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Standard

CSA

Dimensions

Size

1-1/2 to 1/2 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 3313 441202 N/A N/A N/A
ETIM EC000938 Enlargement/reducing ring

Thread type inner thread

NPT

Thread size inner thread (inch)

1/2 inch

Thread type outer thread

NPT

Thread size outer thread (inch)

1 1/2 inch

Material

Other

Documents/Support Tools

Sales Drawing

Click here