text.skipToContent text.skipToNavigation

Catalog No. : CIMBS-5-K

Description:  2-1/2IN DEEP MASONRY BOX KO 5GANG

UPC: 622538417459

Masonry box 5 gang 3-3/4 inches height x 9-7/32 inches width x 2-1/2 inches depth 70 cubic inches volume.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Masonry box

Type

Masonry Boxes

Specifications

Number Of Outlet

5

Material

Steel

Color

Silver

Cubic Capacity

70 cu in

Knockouts

24

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

3-3/4 Inches Height x 9-7/32 Inches Width x 2-1/2 Inches Depth

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Horizontal

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Height of device

95.25 mm