text.skipToContent text.skipToNavigation

Catalog No. : CIMBS-4-K

Description:  2-1/2IN DEEP MASONRY BOX KO 4GANG

UPC: 622538417145

Made or assembled in Canada.

Masonry box 4 gang 3-3/4 inches height x 7-13/32 inches width x 2-1/2 inches depth 56 cubic inches volume.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Masonry box

Specifications

Number Of Outlet

4

Material

Steel

Color

Silver

Cubic Capacity

56 cu in

Knockouts

20

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

3-3/4 Inches Height x 7-13/32 Inches Width x 2-1/2 Inches Depth

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A N/A N/A
ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Horizontal

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Height of device

95.25 mm