text.skipToContent text.skipToNavigation

Catalog No. : CILRL-1

Description:  CONDUIT BODY EMT/RIGID 1 LL-LR

UPC: 622538817037

Conduit Fitting for Rigid and EMT Conduit, LRL Type with Cover and Gasket, Cast Aluminum 1 inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit fitting body

Special Features

Covers and Gaskets are Included

Application

Suitable for Use with Rigid Conduit and EMT

Specifications

Material

Cast Aluminum

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Standard

CSA

Dimensions

Hub Size

1 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 1076275_2000-06-28 N/A
ETIM EC003618 Form part for installation tubes

Model

Bend type LR (Canada)

Material

Metal

Material quality

Aluminium

Documents/Support Tools

Sales Drawing

Click here