Catalog No. : CILBA-1/2
Description: CONDUIT BODY EMT/RIGID 1/2 LB
UPC: 622538811110
Conduit Fitting for Rigid and EMT Conduit, LB Type with Cover and Gasket, Cast Aluminum 1/2 inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Covers and Gaskets are Included |
|
Application |
Suitable for Use with Rigid Conduit and EMT |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
CSA |
Dimensions
|
Hub Size |
1/2 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441101 | N/A | 1076275_2000-06-28 | N/A |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Model |
Bend type LB (Canada) |
|
Material |
Metal |
|
Material quality |
Aluminium |
Documents/Support Tools
|
Sales Drawing |