text.skipToContent text.skipToNavigation

Catalog No. : CIG-3/4

Description:  NEOPRENE GASKET 3/4

UPC: 622538815224

Gasket for Aluminum Conduit Fitting - Neoprene 3/4 inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit fitting body

Application

For Aluminum Conduit Fittings

Specifications

Material

Neoprene

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Standard

CSA

Dimensions

Hub Size

3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441302 N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here