text.skipToContent text.skipToNavigation

Catalog No. : CIFSU-1/2

Description:  FS BOX - UNIVERSAL - 1/2 HUBS

UPC: 622538813244

Universal FSU Box, 18.5 Cubic Inches, Length 4-5/16 Inches, Width 2-3/4 Inches, Depth 2-3/8 Inches, Hub Size 1/2 Inch, Aluminum, 2 Lugs
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Outlet box

Specifications

Material

Cast Aluminum

Cubic Capacity

14 cu in

Knockouts

Yes

Classifications

Brand Name

Red Dot

Sub Brand

IBERVILLE

Standard

5043

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 1311059_2013-06-17 N/A
ETIM EC002601 Box/housing for built-in mounting in the wall/ceiling

Mounting method

Other

Shape

Rectangular

Construction type

Device connection box (round/square)

Equipped with

None

Length

4.3125 inch

Width

2.75 inch

Mounting switching equipment

Screwing

With screws

N

Pipe locking

N

Pipe locking optional

N

Inlet from the rear

N

Material

Aluminium

Colour

Other

Sealable

N