Catalog No. : CIFSF
Description: FS BOX - 3 DEEP - 1 FACE - 2 HUB
UPC: 622538812919
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Weatherproof boxes |
Specifications
|
Material |
Cast Aluminum |
|
Cubic Capacity |
30.5 cu in |
Classifications
|
Brand Name |
Red Dot |
|
Sub Brand |
IBERVILLE |
|
Standard |
5043 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441101 | N/A | 1311059_2013-06-17 | N/A |
|
Mounting method |
Other |
|
Shape |
Rectangular |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Length |
4.3125 inch |
|
Width |
2.75 inch |
|
Mounting switching equipment |
Screwing |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Material |
Aluminium |
|
Surface protection |
Other |