text.skipToContent text.skipToNavigation

Catalog No. : CIFSC-2G-1

Description:  FSC BOX - SHALLOW - 2 GANG - 1 HUBS

UPC: 622538813435

Made or assembled in Canada.

Two Gang FSC Box, Cubic Inches 26.0, Length 4-3/8 Inches, Width 4-11/16 Inches, Depth 1-7/8 Inches, Hub Size 1 Inch, Aluminum, 4 Lugs, 2 Hubs
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Weatherproof boxes

Specifications

Material

Cast Aluminum

Cubic Capacity

26 cu in

Knockouts

Yes

Classifications

Brand Name

Red Dot

Sub Brand

IBERVILLE

Standard

5043

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 1311059_2013-06-17 N/A
ETIM EC002601 Box/housing for built-in mounting in the wall/ceiling

Mounting method

Other

Shape

Rectangular

Construction type

Device connection box (round/square)

Equipped with

None

Length

4.3125 inch

Width

4.6875 inch

Mounting switching equipment

Screwing

With screws

N

Pipe locking

N

Pipe locking optional

N

Inlet from the rear

N

Material

Aluminium

Colour

Other

Sealable

N