text.skipToContent text.skipToNavigation

Catalog No. : CIFS-4

Description:  FS COVER - 1 GANG - BLANK

UPC: 622538816665

Made or assembled in Canada.

Single Gang FS Cover, Length 4-9/16 Inches, Width 2-3/4 Inches, Aluminum, Blank, Box Mount
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Weatherproof boxes

Specifications

Material

Stamped Aluminum

Color

Silver

Classifications

Brand Name

Red Dot

Sub Brand

IBERVILLE

Standard

5043

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441302 N/A 1311059_2013-06-17 N/A
ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Length

115.8748 mm

Width

71.4248 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Other

Colour

Other

With screws

N