Catalog No. : CIFS-1G-1/2-HV
Description: FS HV BOX - SHALLOW - 1 GANG - 1/2
UPC: 622538813817
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Outlet box |
Specifications
|
Material |
Aluminum |
|
Cubic Capacity |
14 cu. in, |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Red Dot |
|
Sub Brand |
IBERVILLE |
|
Standard |
5043 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441101 | N/A | 1095976_2012-10-23 | N/A |
|
Length |
109.5248 mm |
|
Width |
71.4248 mm |
|
Depth |
47.625 mm |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Other |
|
Colour |
Other |
|
With screws |
N |