text.skipToContent text.skipToNavigation

Catalog No. : CIFS-100G

Description:  FS COVER - CAST ALUM - BLANK

UPC: 622538816702

Made or assembled in Canada.

Single Gang FS Box Cover, Length 4-3/8 Inches, Width 2-7/8 Inches, Aluminum, Blank, Box Mount with Gasket Glued to Cover
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Weatherproof boxes

Specifications

Material

Cast Aluminum

Color

Silver

Knockouts

Yes

Classifications

Brand Name

Red Dot

Sub Brand

IBERVILLE

Standard

5043-200

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043-200 441302 N/A 1311059_2013-06-17 N/A
ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Length

111.125 mm

Width

73.025 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Other

Colour

Other

With screws

N

Sealable

Y