Alternate Catalog No. : CIELBA-2 1/2
Catalog No. : CIELBA-21/2
Description: CONDUIT BODY RIGID 2-1/2 LB
UPC: 622538811271
Rigid Conduit Fitting, LB Type with Weatherproof Cover, Cast Aluminum 2-1/2 inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Covers and Gaskets are Included |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
CSA |
Dimensions
|
Hub Size |
2-1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441101 | N/A | LR5043-15 | N/A |
Documents/Support Tools
|
Sales Drawing |