text.skipToContent text.skipToNavigation

Catalog No. : CIEFSA-4

Description:  SERVICE ENTRANCE HEAD EMT 4

UPC: 622538812803

Head, Service Entrance, Trade Size 4 Inches, Knockout Dimensions 1.125 Inch, 1.750 Inch and 1.125 Inch, Cast Aluminum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Specifications

Material

Cast Aluminum

Color

Silver

Classifications

Brand Name

Iberville

Standard

3313

Dimensions

Trade Size

4 Inches

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA LR3313 441408 N/A N/A N/A
UL E13938 N/A QCRV N/A N/A