Alternate Catalog No. : CIEFSA-2 1/2
Catalog No. : CIEFSA-21/2
Description: SERVICE ENTRANCE HEAD EMT 2-1/2
UPC: 622538812773
Head, Service Entrance, Trade Size 2-1/2 Inches, Knockout Dimensions 0.875 Inch, 1.300 Inch and 1.000 Inch, Cast Aluminum
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
Specifications
|
Material |
Cast Aluminum |
|
Color |
Silver |
Classifications
|
Brand Name |
Iberville |
|
Standard |
3313 |
Dimensions
|
Trade Size |
2-1/2 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR3313 | 441408 | N/A | N/A | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |