text.skipToContent text.skipToNavigation

Alternate Catalog No. : CIEFSA-1 1/2

Catalog No. : CIEFSA-11/2

Description:  SERVICE ENTRANCE HEAD EMT 1-1/2

UPC: 622538812759

Head, Service Entrance, Trade Size 1-1/2 Inch, Knockout Dimensions 0.610 Inch, 0.750 Inch and 0.400 Inch, Cast Aluminum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Specifications

Material

Cast Aluminum

Color

Silver

Classifications

Brand Name

Iberville

Standard

UL E13938

Dimensions

Trade Size

1-1/2 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 244778 441202 N/A N/A N/A
CSA LR3313 441408 N/A N/A N/A
UL E13938 N/A QCRV N/A N/A