text.skipToContent text.skipToNavigation

Catalog No. : CIEFSA-1

Description:  SERVICE ENTRANCE HEAD EMT 1

UPC: 622538812735

Head, Service Entrance, Trade Size 1 Inch, Knockout Dimensions 0.438 Inch and 0.625 Inch, Cast Aluminum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Specifications

Material

Cast Aluminum

Color

Silver

Classifications

Brand Name

Iberville

Standard

UL E13938

Dimensions

Trade Size

1 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 244778 441202 N/A N/A N/A
CSA LR3313 441408 N/A N/A N/A
UL E13938 N/A QCRV N/A N/A