text.skipToContent text.skipToNavigation

Catalog No. : CIEFA-4

Description:  ENTRANCE HEAD RIGID 4

UPC: 622538811806

Service Entrance Heads for Rigid Conduit, Cast Aluminum 4 inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit fitting body

Special Features

Rigid Conduit

Specifications

Material

Cast Aluminum

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Standard

CSA

Dimensions

Hub Size

4 in

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA LR3313 441202 N/A N/A N/A
UL E13938 N/A QCRV N/A N/A
ETIM EC003618 Form part for installation tubes

Model

Other

Material

Metal

Material quality

Aluminium

Documents/Support Tools

Sales Drawing

Click here