text.skipToContent text.skipToNavigation

Alternate Catalog No. : CIC 401

Catalog No. : CIC401

Description:  PIPE/COND SEAL 4IN, LEN 3-1/8 .830

UPC: 783786712892

Flood-Seal Pipe/Conduit Seals, pipe size 4, decimal range .830-2.234, outside body - length 3-1/8 inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Flood-Seal EPDM Rubber Seals Out Water, Insects, Rodents and Dirt.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Easily Removable.
  • Ideal for Installations or Cable Replacements.
  • Tight Fitting to Prevent Accidental Removal.

Descriptors

Category

Rubber molded seal

Special Features

Fits 4 inch Pipe, 1 Outlet for Cable O.D. of 0.830 to 2.234 inch.

Application

Ideal for the installation or replacement of cables

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

4-35/64 in

Size

Base Length 3-1/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant