text.skipToContent text.skipToNavigation

Alternate Catalog No. : CIC 200

Catalog No. : CIC200

Description:  PIPE/COND SEAL 2IN, LEN 2IN 1.093

UPC: 783786712861

Flood-Seal Pipe/Conduit Seals, pipe size 2, decimal range 1.093-1.562, outside body - length 2 inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Flood-Seal EPDM Rubber Seals Out Water, Insects, Rodents and Dirt.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Easily Removable.
  • Ideal for Installations or Cable Replacements.
  • Tight Fitting to Prevent Accidental Removal.

Descriptors

Category

Rubber molded seal

Special Features

Fits 2 inch Pipe, 1 Outlet for Decimal Range 1.093 to 1.562

Application

Ideal for the installation or replacement of cables

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

2-17/32 in

Size

Base Length 2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant